1000A 3P MF EK1-LSIG (Without Display) - Fixed Type
Out of stock
(Inclusive of 18.00% GST)
Product Id
1000A_3P_MF_LSIG
FA1C 1000 3P MF EK1-LSIG
More about 1000A 3P MF EK1-LSIG (Without Display) - Fixed Type
MRP (Indian Rupees) | Not For Retail Sale |
---|---|
Poles | 3P |
Rated Current (In) | 1000A |
Release | LSIG (WithOut Display) |
Number Of Poles | 3 |
Package Width | 325 mm |
Package Length | 300 mm |
Package Height | 405 mm |
Invoice Description | FA1C 1000 3P MF EK1-LSIG |
Product Range | Formula Air |
Package Gross Weight | 14Kgs |
Extended Product Type | FA1C 1000 3P MF EK1-LSIG |
Total GST Percentage | 18.00 |
HSN Number | 85362010 85362090 85389000 |
Country of origin | India |
Write Your Own Review