1250A 4P MDO EK1-LSIG (Without Display) - Draw Out Type
Product Id
1250A_4P_MDO_LSIG
FA1C 1250 4P MDO EK1-LSIG
More about 1250A 4P MDO EK1-LSIG (Without Display) - Draw Out Type
MRP (Indian Rupees) | Not For Retail Sale |
---|---|
Poles | 4P |
Rated Current (In) | 1250A |
Release | LSIG (WithOut Display) |
Number Of Poles | 4 |
Package Width | 405mm + 405mm |
Package Length | 380mm + 380mm |
Package Height | 425mm + 425mm |
Invoice Description | FA1C 1250 4P MDO EK1-LSIG |
Product Range | Formula Air |
Package Gross Weight | 20kgs + 18kgs |
Extended Product Type | FA1C 1250 4P MDO EK1-LSIG |
Total GST Percentage | 18.00 |
HSN Number | 85362010 85362090 85389000 |
Country of origin | India |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹126,506.00
+ ₹100.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹126,506.00
+ ₹100.00 shipping
|
|
Write Your Own Review