1600A 3P MDO EK2-LSIG (With Current Display) - Draw Out Type
Out of stock
(Inclusive of 18.00% GST)
Product Id
1600A_3P_MDO_LSIG_WITH DISPLAY
FA1C 1600 3P MDO EK2-LSIG
More about 1600A 3P MDO EK2-LSIG (With Current Display) - Draw Out Type
MRP (Indian Rupees) | Not For Retail Sale |
---|---|
Poles | 3P |
Rated Current (In) | 1600A |
Release | LSIG (With Display) |
Number Of Poles | 3 |
Package Width | 325mm + 270mm |
Package Length | 300mm + 310mm |
Package Height | 405mm + 350mm |
Invoice Description | FA1C 1600 3P MDO EK2-LSIG |
Product Range | Formula Air |
Package Gross Weight | 16Kgs +14kgs |
Extended Product Type | FA1C 1600 3P MDO EK2-LSIG |
Total GST Percentage | 18.00 |
HSN Number | 85362010 85362090 85389000 |
Country of origin | India |
Write Your Own Review