1600A 4P MF EK1-LI (Without Display) - Fixed Type
Out of stock
Product Id
1600A_4P_MF_LI
FA1C 800 4P MF EK1-LI
More about 1600A 4P MF EK1-LI (Without Display) - Fixed Type
MRP (Indian Rupees) | Not For Retail Sale |
---|---|
Poles | 4P |
Rated Current (In) | 1600A |
Release | LI (Without Display) |
Number Of Poles | 4 |
Package Width | 405 mm |
Package Length | 380 mm |
Package Height | 425 mm |
Invoice Description | FA1C 800 4P MF EK1-LI |
Product Range | Formula Air |
Package Gross Weight | 16kgs |
Extended Product Type | FA1C 800 4P MF EK1-LI |
Total GST Percentage | 18.00 |
HSN Number | 85362010 85362090 85389000 |
Country of origin | India |
Write Your Own Review