Automation & Control

E45DU-45 Electronic Overload Relay

₹7,712.48
Free shipping across India
Sold and delivered by Vashi Electricals

(Inclusive of 18.00% GST)

- +
Product Id
1SAX211001R1102
The E45DU-45 is an self-supplied electronic overload relay, which means no extra external supply is needed. It offers reliable and fast protection for motors in the event of overload or phase failure. Easy to use like a thermal overload relay and compatible with standard motor applications, the electronic overload relay is convincing, above all, due to its wide setting range, high accuracy, high operational temperature range and the possibility to select a trip class (10E, 20E, 30E). Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the contactors. Single mounting kits are available as accessory.
Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Number of Aux Contacts NC 1
Compatibility E/EF
Ambient Air Temperature Operation -25 ... +70 degree Celsius, Operation Compensated -25 ... +70 degree Celsius, Storage -25 ... +70 degree Celsius
Rated Insulation Voltage (Ui) 690 volt
Number of Aux Contacts NO 1
Rated Frequency (f) Auxiliary Circuit 50 hertz/Auxiliary Circuit 60 hertz/Auxiliary Circuit DC, Main Circuit 50 hertz/Main Circuit 60 hertz
Setting Range (OLR) 15-45A
Ampere Rating UL/CSA 45 ampere
Terminal Type Screw Terminals
Rated Operational Voltage Auxiliary Circuit 600 volt AC / DC, Main Circuit 690 volt AC
Number Of Poles 3
Mounting Type Mounted on Contactor
Package Gross Weight 0.386 kilogram
Product Range E-EF
Invoice Description E45DU-45 Electronic Overload Relay 15-45 A, Trip class adjustable
Package Height 49.5 millimetre
Package Length 89 millimetre
Package Width 101 millimetre
Max Operating Voltage UL/CSA Main Circuit 600 volt AC
Extended Product Type E45DU-45
Rated Operational Current (Ie) 45A
Total GST Percentage 18.00
HSN Number 85364900
Country of origin China (CN) - Imported by ABB India Limited
All Offers
Seller Qty Price Landing Price
Vashi Electricals
84% of 100
84% positive evaluations
₹7,712.48
Free delivery
Free shipping across India
    Download
    Declaration of Conformity - CE Click Here
    CCC Certificate Click Here
    All Offers
    Seller Qty Price Landing Price
    Vashi Electricals
    84% of 100
    84% positive evaluations
    ₹7,712.48
    Free delivery
    Free shipping across India
      Write Your Own Review
      You're reviewing:E45DU-45 Electronic Overload Relay
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123