Automation & Control

TA25DU-1.0M Thermal Overload Relays

- +
More Offers available from 11 sellers starting at INR. 720.21
Product Id
1SAZ211201R2021
Sold and delivered by Pankaj Electricals
TA25DU-1.0M (0.63-1.0A) thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory.

More about TA25DU-1.0M Thermal Overload Relays

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Number of Aux Contacts NC 1
Compatibility TA/TF
Ambient Air Temperature Operation -25 ... +55 degree Celsius, Operation Compensated -25 ... +55 degree Celsius, Storage -40 ... +70 degree Celsius
Rated Insulation Voltage (Ui) 690 volt
Number of Aux Contacts NO 1
Rated Frequency (f) Auxiliary Circuit 50 hertz/Auxiliary Circuit 60 hertz/Auxiliary Circuit DC, Main Circuit 60 hertz/Main Circuit 50 hertz/Main Circuit DC
Setting Range (OLR) 0.63-1.00A
Ampere Rating UL/CSA 1 ampere
Terminal Type Screw Terminals
Rated Operational Voltage Auxiliary Circuit 440/500 volt AC / DC, Main Circuit 690 volt AC
Number Of Poles 3
Mounting Type Mounted on Contactor
Package Gross Weight 0.17 kilogram
Product Range TA-TF
Invoice Description TA25DU-1.0M Thermal overload relay Trip class 10A, 0.63-1.0A
Package Height 82 millimetre
Package Length 47 millimetre
Package Width 98 millimetre
Max Operating Voltage UL/CSA Main Circuit 600 volt AC
Extended Product Type TA25DU-1.0M
Rated Operational Current (Ie) 1A
Total GST Percentage 18.00
HSN Number 85364900
Country of origin Bulgaria (BG) - Imported by ABB India Limited
All Offers
Seller Qty Price Landing Price
Pankaj Electricals
94% of 100
94% positive evaluations
₹720.21
Free delivery
    EBASCO MARKETING
    97.8% of 100
    97.8% positive evaluations
    ₹843.00
    Free delivery
      Suman Electric Udyogs P Ltd
      100% of 100
      100% positive evaluations
      ₹863.76
      Free delivery
        Anand Utilities Pvt Ltd
        98.6% of 100
        98.6% positive evaluations
        ₹864.00
        + ₹80.00 shipping
          Omega Power Controls
          100% of 100
          100% positive evaluations
          ₹864.00
          + ₹250.00 shipping
            System Controls and Switchgears
            90% of 100
            90% positive evaluations
            ₹895.76
            + ₹70.00 shipping
              ANS ELECTRIC LLP
              70% of 100
              70% positive evaluations
              ₹938.57
              + ₹50.00 shipping
              Best Price
                Electromart
                93.4% of 100
                93.4% positive evaluations
                ₹971.73
                Free delivery
                  K G INDUSTRIAL PRODUCT
                  100% of 100
                  100% positive evaluations
                  ₹1,030.14
                  Free delivery
                    Khandelwal Agencies
                    90.4% of 100
                    90.4% positive evaluations
                    ₹1,045.00
                    + ₹70.00 shipping
                      Prakash Electrical Enterprises Pvt. Ltd.
                      84.4% of 100
                      84.4% positive evaluations
                      ₹1,940.00
                      + ₹100.00 shipping
                        Download
                        Declaration of Conformity - CE Click Here
                        All Offers
                        Seller Qty Price Landing Price
                        Pankaj Electricals
                        94% of 100
                        94% positive evaluations
                        ₹720.21
                        Free delivery
                          EBASCO MARKETING
                          97.8% of 100
                          97.8% positive evaluations
                          ₹843.00
                          Free delivery
                            Suman Electric Udyogs P Ltd
                            100% of 100
                            100% positive evaluations
                            ₹863.76
                            Free delivery
                              Anand Utilities Pvt Ltd
                              98.6% of 100
                              98.6% positive evaluations
                              ₹864.00
                              + ₹80.00 shipping
                                Omega Power Controls
                                100% of 100
                                100% positive evaluations
                                ₹864.00
                                + ₹250.00 shipping
                                  System Controls and Switchgears
                                  90% of 100
                                  90% positive evaluations
                                  ₹895.76
                                  + ₹70.00 shipping
                                    ANS ELECTRIC LLP
                                    70% of 100
                                    70% positive evaluations
                                    ₹938.57
                                    + ₹50.00 shipping
                                    Best Price
                                      Electromart
                                      93.4% of 100
                                      93.4% positive evaluations
                                      ₹971.73
                                      Free delivery
                                        K G INDUSTRIAL PRODUCT
                                        100% of 100
                                        100% positive evaluations
                                        ₹1,030.14
                                        Free delivery
                                          Khandelwal Agencies
                                          90.4% of 100
                                          90.4% positive evaluations
                                          ₹1,045.00
                                          + ₹70.00 shipping
                                            Prakash Electrical Enterprises Pvt. Ltd.
                                            84.4% of 100
                                            84.4% positive evaluations
                                            ₹1,940.00
                                            + ₹100.00 shipping
                                              Write Your Own Review
                                              You're reviewing:TA25DU-1.0M Thermal Overload Relays
                                              © ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.