Energy Distribution
PQ8nCH2J Relay, 24VDC, 5NO+2NC
Product Id
1MYN563613-AAC
PQ8nCH2J Relay, 24VDC, 5NO+2NC
More about PQ8nCH2J Relay, 24VDC, 5NO+2NC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | MV Relays |
Package Gross Weight | 0.95 Kg |
Product Range | MV Relays |
Invoice Description | PQ8nCH2J Relay, 24VDC, 5NO+2NC |
Package Height | 164 mm |
Package Length | 127 mm |
Package Width | 108 mm |
Extended Product Type | PQ8nCH2J Relay, 24VDC, 5NO+2NC |
Auxiliary Supply Voltage | 24V DC |
Contact Configuration | 5NO+2NC |
Total GST Percentage | 18.00 |
HSN Number | 85364100 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,990.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,990.00
Free delivery
|
|
Write Your Own Review