Energy Distribution
PSU14n-2X Relay, 24VDC, 11NO+3NC
Out of stock
Product Id
1MYN563620-AAW
PSU14n-2X Relay, 24VDC, 11NO+3NC
More about PSU14n-2X Relay, 24VDC, 11NO+3NC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | MV Relays |
Package Gross Weight | 2.5 Kg |
Product Range | MV Relays |
Invoice Description | PSU14n-2X Relay, 24VDC, 11NO+3NC |
Package Height | 220 mm |
Package Length | 312 mm |
Package Width | 85 mm |
Extended Product Type | PSU14n-2X Relay, 24VDC, 11NO+3NC |
Auxiliary Supply Voltage | 24V DC |
Contact Configuration | 11NO+3NC |
Total GST Percentage | 18.00 |
HSN Number | 85364100 |
Country of origin | India (IN) |
Write Your Own Review