Energy Distribution
CV2D2J Relay, 250VDC, 4NO+0NC
Out of stock
Product Id
1MYN563627-FBB
CV2D2J Relay, 250VDC, 4NO+0NC
More about CV2D2J Relay, 250VDC, 4NO+0NC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | MV Relays |
Package Gross Weight | 0.85 Kg |
Product Range | MV Relays |
Invoice Description | CV2D2J Relay, 250VDC, 4NO+0NC |
Package Height | 164 mm |
Package Length | 127 mm |
Package Width | 108 mm |
Extended Product Type | CV2D2J Relay, 250VDC, 4NO+0NC |
Auxiliary Supply Voltage | 250V DC |
Contact Configuration | 4NO+0NC |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | India (IN) |
Write Your Own Review