Energy Distribution
CV2A2J Relay, 240VAC, 2NO+2NC
Out of stock
Product Id
1MYN563651-RBC
CV2A2J Relay, 240VAC, 2NO+2NC
More about CV2A2J Relay, 240VAC, 2NO+2NC
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | MV Relays |
Frequency | - |
CT Secondary | - |
VT Secondary | - |
Communication | - |
HMI | - |
Package Gross Weight | 0.85 Kg |
Product Range | MV Relays |
Invoice Description | CV2A2J Relay, 240VAC, 2NO+2NC |
Package Height | 164 mm |
Package Length | 127 mm |
Package Width | 108 mm |
Extended Product Type | CV2A2J Relay, 240VAC, 2NO+2NC |
Auxiliary Supply Voltage | 240V AC |
Contact Configuration | 2NO+2NC |
Total GST Percentage | 18.00 |
HSN Number | 8536 49 00 |
Country of origin | India (IN) |
Write Your Own Review