Energy Distribution
TCS Relay, 24V DC 1NO+1NC+2CO
Out of stock
Product Id
1MYN569697-A
TCS Relay, 24V DC 1NO+1NC+2CO
More about TCS Relay, 24V DC 1NO+1NC+2CO
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MV Relays |
| Country of Origin | India (IN) |
| Package Gross Weight | 1.0 Kg |
| Package Height | 164 mm |
| Package Length | 127 mm |
| Package Width | 108 mm |
| Invoice Description | TCS Relay, 24V DC 1NO+1NC+2CO |
| Extended Product Type | TCS Relay, 24V DC 1NO+1NC+2CO |
| Auxiliary Supply Voltage | 24V DC |
| Contact Configuration | 1NO+1NC+2CO |
| Total GST Percentage | 18.00 |
| HSN Number | 85364100 |
Write Your Own Review


