Energy Distribution
TCS Relay, 110-125V DC/AC1NO+1NC+2CO
Product Id
1MYN569697-E
TCS Relay, 110-125V DC/AC1NO+1NC+2CO
More about TCS Relay, 110-125V DC/AC1NO+1NC+2CO
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | MV Relays |
Package Gross Weight | 1.0 Kg |
Product Range | MV Relays |
Invoice Description | TCS Relay, 110-125V DC/AC1NO+1NC+2CO |
Package Height | 164 mm |
Package Length | 127 mm |
Package Width | 108 mm |
Extended Product Type | TCS Relay, 110-125V DC/AC1NO+1NC+2CO |
Auxiliary Supply Voltage | 110-125V DC/AC |
Contact Configuration | 1NO+1NC+2CO |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹6,555.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹6,555.00
Free delivery
|
|
Write Your Own Review