Contactors
ESB100-40N-06 Installation Contactors
Out of stock
Product Id
1SAE661111R0640
The ESB100..N installation contactors are used to control single and three-phase loads up to 100 A and can be operated by AC or DC.
These contactors are made for use in household applications as well as in industrial environments.
The following benefits are provided:
Hum-free operation, low power consumption and integrated overvoltage protection.
Various contact combinations and accessories are available.
More about ESB100-40N-06 Installation Contactors
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Installation Contactors |
| Number Of Poles | 4 |
| Ambient Air Temperature | Operation -25 ... +55 degree Celsius |
| Coil Consumption | Average Holding Value 50 / 60 Hz 7.5 volt - ampere |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| General Use Rating UL/CSA | (acc. to UL 480 V) 100 ampere |
| Max Electrical Switching Frequency | (AC-1) 150 cycles per hour |
| Max Operating Voltage UL/CSA | Main Circuit 480 volt AC |
| Number of Main Contacts NO | 4 |
| Package Gross Weight | 0.81 kilogram |
| Package Height | 77 millimetre |
| Package Length | 115.5 millimetre |
| Package Width | 92.5 millimetre |
| Rated Frequency (f) | Control Circuit 400 hertz |
| Rated Insulation Voltage (Ui) | 500 volt |
| Rated Operational Current AC-1 (Ie) | (NO) 100 ampere |
| Automation & Control Rated Operational Voltage | Main Circuit 220 volt DC |
| Terminal Type | Screw Terminals |
| Invoice Description | ESB100-40N-06 Installation Contactor 4NO/0NC, 230 V AC/DC |
| Extended Product Type | ESB100-40N-06 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
Write Your Own Review


