Automation & Control
PDR31.0 PROFIBUS Termination Unit For usage with SMK3.0
Out of stock
Product Id
1SAJ243000R0001
The PDR31.0 is an active bus termination, which is necessary to ensure stable communication in Profibus DP networks. The PDP32.0 ProfibusDP communication module itself cannot act as an active termination.
More about PDR31.0 PROFIBUS Termination Unit For usage with SMK3.0
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Terminal Type | Screw Terminals |
Compatibility | UMC |
Package Width | 112 millimetre |
Package Length | 26 millimetre |
Package Height | 67 millimetre |
Invoice Description | PDR31.0 PROFIBUS Termination Unit For usage with SMK3.0 |
Product Range | UMC |
Package Gross Weight | 0.03 kilogram |
Mounting Type | UMC100.3/Single Mounting |
Extended Product Type | PDR31.0 |
Total GST Percentage | 18.00 |
HSN Number | 85176200 |
Write Your Own Review