Automation & Control
PNQ22-FBP.0 Profinet interface for 4 UMC100.3
Out of stock
Product Id
1SAJ261000R0100
The PNQ22-FBP.0 Ethernet communication module supports the PROFINET network protocol and allowes the connection of up to 4 UMC100.3 motor controllers. Can be mounted to DIN rail.
More about PNQ22-FBP.0 Profinet interface for 4 UMC100.3
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | UMC |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 0.175 kilogram |
| Package Height | 90 millimetre |
| Package Length | 96 millimetre |
| Package Width | 45 millimetre |
| Invoice Description | PNQ22-FBP.0 Profinet interface for 4 UMC100.3 |
| Extended Product Type | PNQ22-FBP.0 |
| Total GST Percentage | 18.00 |
| HSN Number | 85176200 |
Write Your Own Review


