Automation & Control
UMCPAN-CAB.070 Control Panel Connection Cable 0.7 m
Out of stock
Product Id
1SAJ510003R0002
UMCPAN-CAB.070 Control Panel Connection Cable 0.7 m
More about UMCPAN-CAB.070 Control Panel Connection Cable 0.7 m
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | UMC |
Package Width | 84 millimetre |
Package Length | 23 millimetre |
Package Height | 63 millimetre |
Invoice Description | UMCPAN-CAB.070 Control Panel Connection Cable 0.7 m |
Product Range | UMC |
Package Gross Weight | 0.07 kilogram |
Extended Product Type | UMCPAN-CAB.070 |
Total GST Percentage | 18.00 |
HSN Number | 85444290 |
Country of origin | Romania (RO) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review