Automation & Control
UMC100.3 DC, Supply 24 V DC, 6 DI, 4 DO, PTC input
Out of stock
Product Id
1SAJ530000R0100
UMC100.3 DC, Supply 24 V DC, 6 DI, 4 DO, PTC input
More about UMC100.3 DC, Supply 24 V DC, 6 DI, 4 DO, PTC input
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | UMC |
| Number Of Poles | 3 |
| Rated Operational Current (Ie) | 63A |
| Ambient Air Temperature | Operation 0 ... +60 degree Celsius, Storage -25 ... +70 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC, Auxiliary Circuit 230 volt AC / DC |
| Package Gross Weight | 280 gram |
| Package Height | 117 millimetre |
| Package Length | 122 millimetre |
| Package Width | 142 millimetre |
| Rated Frequency (f) | Main Circuit 50 hertz/Main Circuit 60 hertz |
| Automation & Control Rated Operational Voltage | Main Circuit 690 volt AC/Main Circuit 1000 volt AC |
| Adjustable Rated Motor Current Ie | 63 ampere |
| Setting Range (UMC) | 0.24 ... 63 ampere |
| Rated Operational Current (Ie) | 63A |
| Number of Digital Outputs DC 24V | 1 |
| Number of Digital Output Relays | 3 |
| Number of Digital Inputs DC 24V | 6 |
| Invoice Description | UMC100.3 DC, Supply 24 V DC, 6 DI, 4 DO, PTC input |
| Extended Product Type | UMC100.3 DC |
| Total GST Percentage | 18.00 |
| HSN Number | 85371091 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


