Automation & Control
DX122-FBP.0 IO-Module for UMC100 DI 110/230VAC, supply 24VDC
Out of stock
Product Id
1SAJ622000R0101
DX122 IO-Module for UMC100, 8 DI 24VDC, 4 DO, 1AO, Supply 110-230VAC
More about DX122-FBP.0 IO-Module for UMC100 DI 110/230VAC, supply 24VDC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Terminal Type | Screw Terminals |
Rated Operational Voltage | Auxiliary Circuit 12 ... 250 volt AC / DC |
Compatibility | UMC |
Ambient Air Temperature | Storage -25 ... +70 degree Celsius, Operation 0 ... +55 degree Celsius |
Number of Digital Output Relays | 4 |
Number of Digital Inputs AC 230V | 8 |
Analog Outputs | 1 |
Package Width | 45 millimetre |
Package Length | 102 millimetre |
Package Height | 78 millimetre |
Invoice Description | DX122-FBP.0 IO-Module for UMC100 DI 110/230VAC, supply 24VDC |
Product Range | UMC |
Package Gross Weight | 0.22 kilogram |
Input Voltage Type | AC |
Extended Product Type | DX122-FBP.0 |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review