Automation & Control
UMCIO-CAB.030 Connection Cable UMC100 - IO Module
Product Id
1SAJ691000R0001
UMCIO-CAB.030 Connection Cable UMC100 - IO Module Length 0.30 m
More about UMCIO-CAB.030 Connection Cable UMC100 - IO Module
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | UMC |
Package Width | 22.5 millimetre |
Package Length | 102 millimetre |
Package Height | 78 millimetre |
Invoice Description | UMCIO-CAB.030 Connection Cable UMC100 - IO Module |
Product Range | UMC |
Package Gross Weight | 0.011 kilogram |
Mounting Type | DIN-rail with adapter |
Extended Product Type | UMCIO-CAB.030 |
Total GST Percentage | 18.00 |
HSN Number | 85444290 |
Country of origin | Romania (RO) - Imported by ABB India Limited |
Write Your Own Review