Automation & Control

CDP18-FBP.150 Cable ETH-X1/X4-open wire unshielded, length 1.5 m

Out of stock
Product Id
1SAJ929180R0015
CDP18-FBP.150 Cable ETH-X1/X4-open wire unshielded, length 1.5 m. Used as connection from the UMC100.3 motor controller to the drawer terminal in the back.

More about CDP18-FBP.150 Cable ETH-X1/X4-open wire unshielded, length 1.5 m

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Terminal Type Push-in Spring Terminals
Compatibility UMC
Package Width 165 millimetre
Package Length 370 millimetre
Package Height 10 millimetre
Invoice Description CDP18-FBP.150 Cable ETH-X1/X4-open wire unshielded, length 1.5 m
Product Range UMC
Package Gross Weight 60 gram
Mounting Type DIN-Rail with Adapter
Extended Product Type CDP18-FBP.150
Total GST Percentage 18.00
HSN Number 85444290
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:CDP18-FBP.150 Cable ETH-X1/X4-open wire unshielded, length 1.5 m
Copyright © 2025 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.