Automation & Control

CDP23.300 Cable ETH-X1/X4-UMC100.3 unshielded, length 3 m

Out of stock
Product Id
1SAJ929230R0030
CDP23.300 cable from Ethernet interface like MTQ22 or PNQ22 to UMC100.3.

More about CDP23.300 Cable ETH-X1/X4-UMC100.3 unshielded, length 3 m

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Terminal Type Push-in Spring Terminals
Compatibility UMC
Package Width 210 millimetre
Package Length 190 millimetre
Package Height 38 millimetre
Invoice Description CDP23.300 Cable ETH-X1/X4-UMC100.3 unshielded, length 3 m
Product Range UMC
Package Gross Weight 160 gram
Mounting Type Wall Duct
Extended Product Type CDP23.300
Total GST Percentage 18.00
HSN Number 85444290
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:CDP23.300 Cable ETH-X1/X4-UMC100.3 unshielded, length 3 m
Copyright © 2025 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.