Automation & Control
CDP24.150 Cable SMK3.0 - Drawer unshielded, length 1.5 m
Out of stock
Product Id
1SAJ929240R0015
CDP24.150 Cable SMK3.0 - Drawer unshielded, length 1.5 m. Used as connection from the drawer terminal in the back to the SMK3.0 single mounting kit. 5-pole terminal block included.
More about CDP24.150 Cable SMK3.0 - Drawer unshielded, length 1.5 m
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | UMC |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Mounting Type | Wall Duct |
| Package Gross Weight | 60 gram |
| Package Height | 38 millimetre |
| Package Length | 190 millimetre |
| Package Width | 210 millimetre |
| Terminal Type | Push-in Spring Terminals |
| Invoice Description | CDP24.150 Cable SMK3.0 - Drawer unshielded, length 1.5 m |
| Extended Product Type | CDP24.150 |
| Total GST Percentage | 18.00 |
| HSN Number | 85444290 |
Write Your Own Review


