Automation & Control

CT4L310R/4, 3-Phase Current Transformer Rated nominal current range 185 … 310A

Out of stock
    Product Id
    1SAJ929500R0310
    External current transformer for currents up to 310 A primary side. The secondary side is feed to the UMC100.3 motor controller. This enables the UMC100.3 to see up to the primary current.

    More about CT4L310R/4, 3-Phase Current Transformer Rated nominal current range 185 … 310A

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeUMC
    Country of OriginIndia (IN)
    Package Gross Weight1.45 kilogram
    Package Height195 millimetre
    Package Length140 millimetre
    Package Width199 millimetre
    Terminal TypeScrew Terminals
    Invoice DescriptionCT4L310R/4, 3-Phase Current Transformer Rated nominal current range 185 … 310A
    Extended Product TypeCT4L310R/4
    Total GST Percentage18.00
    HSN Number85043129
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:CT4L310R/4, 3-Phase Current Transformer Rated nominal current range 185 … 310A
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.