MS325-0.63
₹3,525.00
Product Id
1SAM150000R1004
MS325-0.63 MPCB
More about MS325-0.63
| Extended Product Type | MPCB |
|---|---|
| Product Range | MO-MS |
| Package Gross Weight | 0.35KG |
| Package Height | 90MM |
| Package Length | 87MM |
| Package Width | 45MM |
| Invoice Description | MS325-0.63 MPCB 0.63A ABB Make |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,525.00 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,525.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


