Automation & Control
HK1-11 Auxiliary Contact
₹574.73
Product Id
1SAM201902R1001
HK1-11 Aux.-contact 1 NO + 1 NC
More about HK1-11 Auxiliary Contact
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MO-MS |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Ambient Air Temperature | Operation -25 ... +60 degree Celsius, Storage -50 ... +80 degree Celsius |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Mounting Type | Side Mounting |
| Package Gross Weight | 0.08 kilogram |
| Package Height | 93 millimetre |
| Package Length | 80 millimetre |
| Package Width | 25 millimetre |
| Rated Insulation Voltage (Ui) | 690 volt |
| Automation & Control Rated Operational Voltage | 690 volt AC/600 volt DC, Main Circuit 690 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | HK1-11 Aux.-contact 1 NO + 1 NC |
| Extended Product Type | HK1-11 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹574.73 Free delivery | ||||
| ₹655.00 Free delivery | ||||
| ₹668.00 + ₹100.00 shipping | ||||
| ₹669.00 + ₹100.00 shipping | ||||
| ₹664.93 + ₹120.00 shipping | ||||
| ₹710.12 + ₹100.00 shipping | ||||
| ₹815.00 + ₹50.00 shipping | ||||
| ₹821.00 + ₹70.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹574.73 Free delivery | ||||
| ₹655.00 Free delivery | ||||
| ₹668.00 + ₹100.00 shipping | ||||
| ₹669.00 + ₹100.00 shipping | ||||
| ₹664.93 + ₹120.00 shipping | ||||
| ₹710.12 + ₹100.00 shipping | ||||
| ₹815.00 + ₹50.00 shipping | ||||
| ₹821.00 + ₹70.00 shipping |
Write Your Own Review


