Automation & Control
MS132-4.0T Circuit Breaker for Primary Transformer Protection
₹3,165.29
Product Id
1SAM340000R1008
The circuit breaker for transformer protection MS132-4.0T is a compact 45 mm width device designed to protect control transformers on the primary side. This device has a rated operational current of Ie = 4.0 A. It allows fuse-less protection against overload and short-circuit. The short-circuit current setting is fixed to 20 times the rated operational current to handle the high inrush current generated by transformers. The device allows manually connect and disconnect the transformer from the mains thanks of its built-in disconnection function. The circuit breaker for transformer protection offers a rated service short-circuit breaking capacity of Ics = 100 kA at 400 VAC and a trip class 10. Further features are temperature compensation, trip-free mechanism, rotary handle with a clear switch position indication and short circuit trip indicator. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signalling contacts, undervoltage releases, shunt trips, power in-feed blocks are available as accessory.
More about MS132-4.0T Circuit Breaker for Primary Transformer Protection
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MO-MS |
| Number Of Poles | 3 |
| Rated Operational Current (Ie) | 4A |
| Ambient Air Temperature | Around the Enclosure 0 ... +40 degree Celsius, Operation -25 ... +70 degree Celsius, Storage -50 ... +80 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Full Load Amps Motor Use | (120 V AC) Single Phase 4 ampere, (220 ... 240 V AC) Single Phase 4 ampere |
| Package Gross Weight | 0.28 kilogram |
| Package Height | 50 millimetre |
| Package Length | 95 millimetre |
| Package Width | 92 millimetre |
| Rated Frequency (f) | Main Circuit 50 hertz/Main Circuit 60 hertz |
| Rated Insulation Voltage (Ui) | 690 volt |
| Automation & Control Rated Operational Voltage | Main Circuit 690 volt AC |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (230 V AC) 100 kiloampere, (400 V AC) 100 kiloampere |
| Terminal Type | Screw Terminals |
| Invoice Description | MS132-4.0T Circuit-breaker for primary transformer protection,Trip Class 10 |
| Extended Product Type | MS132-4.0T |
| Total GST Percentage | 18.00 |
| HSN Number | 85362010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,165.29 Free delivery | ||||
| ₹4,146.00 + ₹100.00 shipping | ||||
| ₹4,147.00 + ₹100.00 shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,165.29 Free delivery | ||||
| ₹4,146.00 + ₹100.00 shipping | ||||
| ₹4,147.00 + ₹100.00 shipping |
Write Your Own Review


