Automation & Control
HK4-11 Auxiliary Contact
₹580.00
Product Id
1SAM401901R1001
HK4-11 Auxiliary contact 1NO/1NC
More about HK4-11 Auxiliary Contact
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MO-MS |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -50 ... +80 degree Celsius |
| Country of Origin | Czech Republic (CZ) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Auxiliary Circuit 250 volt AC / DC |
| Mounting Type | Side Mounting |
| Package Gross Weight | 0.017 kilogram |
| Package Height | 106 millimetre |
| Package Length | 50 millimetre |
| Package Width | 46 millimetre |
| Rated Insulation Voltage (Ui) | 300 volt |
| Automation & Control Rated Operational Voltage | 230 volt AC/220 volt DC, Main Circuit 230 volt |
| Invoice Description | HK4-11 Auxiliary contact 1NO/1NC |
| Extended Product Type | HK4-11 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369095 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹580.00 Free delivery | ||||
| ₹573.00 + ₹50.00 shipping |
| CCC Certificate | Click Here |
|---|---|
| UL Certificate | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹580.00 Free delivery | ||||
| ₹573.00 + ₹50.00 shipping |
Write Your Own Review


