Automation & Control
MO495-100 Manual Motor Starter Magnetic Only
Out of stock
Product Id
1SAM560000R1010
The MO495-100 manual motor starter magnetic only is a 55 mm width device with a rated operational current of Ie = 100.0 A. This device is used to manually switch on and off motors and to protect them reliably and without the need for a fuse from short-circuits. The manual motor starter magnetic only offers a rated service short-circuit breaking capacity Ics = 25 kA at 400 VAC. Further features are the build-in disconnect function, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter magnetic only is suitable for three- and single-phase applications. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signalling contacts, undervoltage releases and shunt trips are available as accessory.
More about MO495-100 Manual Motor Starter Magnetic Only
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MO-MS |
| Number Of Poles | 3 |
| Rated Current (In) | 100A |
| Rated Operational Current (Ie) | 100A |
| Ambient Air Temperature | Operation -20 ... +70 degree Celsius, Storage -50 ... +80 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| General Use Rating UL/CSA | (600 V AC) 99 ampere |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Package Gross Weight | 2.273 kilogram |
| Package Height | 171 millimetre |
| Package Length | 190 millimetre |
| Package Width | 76.5 millimetre |
| Rated Frequency (f) | Main Circuit 50 hertz/Main Circuit 60 hertz |
| Rated Insulation Voltage (Ui) | 690 volt |
| Automation & Control Rated Operational Voltage | Main Circuit 690 volt AC/Main Circuit 450 volt DC |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (230 V AC) 100 kiloampere, (400 V AC) 25 kiloampere, (440 V AC) 20 kiloampere, (500 V AC) 4 kiloampere, (690 V AC) 3 kiloampere |
| Invoice Description | MO495-100 Manual Motor Starter Magnetic only |
| Extended Product Type | MO495-100 |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| UL Certificate | Click Here |
|---|
Write Your Own Review


