Automation & Control
MO496-90 Manual Motor Starter Magnetic Only
Out of stock
Product Id
1SAM590000R1009
The MO496-90 manual motor starter magnetic only is a 55 mm width device with a rated operational current of Ie = 90.0 A. This device is used to manually switch on and off motors and to protect them reliably and without the need for a fuse from short-circuits. The manual motor starter magnetic only offers a rated service short-circuit breaking capacity Ics = 50 kA at 400 VAC. Further features are the build-in disconnect function, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter magnetic only is suitable for three- and single-phase applications. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signalling contacts, undervoltage releases and shunt trips are available as accessory.
More about MO496-90 Manual Motor Starter Magnetic Only
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Rated Insulation Voltage (Ui) | 690 volt |
Ambient Air Temperature | Operation -20 ... +70 degree Celsius, Storage -50 ... +80 degree Celsius |
General Use Rating UL/CSA | (600 V AC) 90 ampere |
Rated Frequency (f) | Main Circuit 50 hertz/Main Circuit 60 hertz |
Rated Current (In) | 90A |
Rated Operational Voltage | Main Circuit 690 volt AC/Main Circuit 450 volt DC |
Number Of Poles | 3 |
Package Gross Weight | 2.256 kilogram |
Product Range | MO-MS |
Invoice Description | MO496-90 Manual Motor Starter Magnetic only |
Package Height | 171 millimetre |
Package Length | 190 millimetre |
Package Width | 76.5 millimetre |
Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
Extended Product Type | MO496-90 |
Rated Service Short-Circuit Breaking Capacity (Ics) | (230 V AC) 100 kiloampere, (400 V AC) 50 kiloampere, (440 V AC) 50 kiloampere, (500 V AC) 5 kiloampere, (690 V AC) 3 kiloampere |
Rated Operational Current (Ie) | 90A |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
UL Certificate | Click Here |
---|
Write Your Own Review