PM564-RP-ETH:AC500,Prog.Logic Controller ,128KB,6DI/6DO-R/2AI/1AO,24VDC, 1xRS485,2xOption Slot
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SAP121000R0071
PM564-RP-ETH:AC500,Prog.Logic Controller ,128KB,6DI/6DO-R/2AI/1AO,24VDC, 1xRS485,2xOption Slot
More about PM564-RP-ETH:AC500,Prog.Logic Controller ,128KB,6DI/6DO-R/2AI/1AO,24VDC, 1xRS485,2xOption Slot
MRP (Indian Rupees) | 70050 |
---|---|
Type of Protection | IP20 |
Input Suppy Voltage and phase | 24 Volts DC |
Diagnosis LEDs on module | Power, Run, Error, Status of I/Os |
Integrated Communication | Ethernet |
Terminal Block required | 9 and 11 Poles |
Special Instruction | Yes |
RUN/STOP Switch | Yes |
Resolution Pixels | Optional |
Real time Clock (RTC) | Optional |
Protection of user program | Possible by password |
Protection against reverse polarity | 128 |
Program Memory KB | 128 |
Output | Relay |
Onboard Inputs/ Outputs - DI/DO/AI/AO | 6 /6 /2 /1 |
Number of decentralized Inputs and ouputs | On CS31 Bus: up to 31 stations with up to 120 digital inputs / 120 digital outputs each |
Data Buffering | In flash memory |
Cycle time for 1000 instructions | Binary-0.08 ms/Word-0.1 ms/Floating point- 1.2 ms |
Package Gross Weight | 350 grams |
Product Range | PLC |
Invoice Description | PM564-RP-ETH:AC500,Prog.Logic Controller ,128KB,6DI/6DO-R/2AI/1AO,24VDC, 1xRS485,2xOption Slot |
Commisioning charges | As per terms and conditions agreed with the seller |
After sales support | As per terms and conditions agreed with the seller |
Ambient Temp | Temperature - Operation : 0'C to +60'C/Storage & Transport : -40'C to +70'C, Humidity : Max. 95% without condensation |
Total GST Percentage | 18.00 |
HSN Number | 9033 00 00 |
Country of origin | China |
Product Catalog | Click Here |
---|
Write Your Own Review