DO562: S500, Digital Out. Mod. 16DOTransistor: 24 V DC/0.5A, 1-wire
Product Id
1SAP230900R0000
DO562: S500, Digital Out. Mod. 16DOTransistor:
24 V DC/0.5A, 1-wire
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about DO562: S500, Digital Out. Mod. 16DOTransistor: 24 V DC/0.5A, 1-wire
MRP (Indian Rupees) | 40147 |
---|---|
Input/Output count | 16 DO |
Input Signal | - |
Terminal Block required | 9 and 11 Poles |
Output Type | Transistor |
Output Signal | 24 V DC, 0.5A |
Package Gross Weight | 160 grams |
Product Range | PLC |
Invoice Description | DO562: S500, Digital Out. Mod. 16DOTransistor: 24 V DC/0.5A, 1-wire |
Commisioning charges | As per terms and conditions agreed with the seller |
After sales support | As per terms and conditions agreed with the seller |
Total GST Percentage | 18.00 |
HSN Number | 9033 00 00 |
Country of origin | China |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹19,516.00
+ ₹150.00 shipping
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹19,516.00
+ ₹150.00 shipping
|
|
Write Your Own Review