FM562: S500, Pulse Train Output Module, 2-axis, RS422
Product Id
1SAP233100R0001
FM562: S500, Pulse Train Output Module, 2-axis, RS422
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about FM562: S500, Pulse Train Output Module, 2-axis, RS422
MRP (Indian Rupees) | 83736 |
---|---|
Input/Output count | 2 Axis |
Input Signal | 4 digital inputs 24 V (2 per axis) |
Terminal Block required | 9 and 11 Poles |
Output Type | - |
Output Signal | 4 pulse outputs RS422 (2 per axis) |
Package Gross Weight | 150 grams |
Product Range | PLC |
Invoice Description | FM562: S500, Pulse Train Output Module, 2-axis, RS422 |
Commisioning charges | As per terms and conditions agreed with the seller |
After sales support | As per terms and conditions agreed with the seller |
Total GST Percentage | 18.00 |
HSN Number | 9033 00 00 |
Country of origin | China |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹36,634.00
+ ₹150.00 shipping
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹36,634.00
+ ₹150.00 shipping
|
|
Write Your Own Review