CP607:CP600-eCo, control panel, TFT graphic display, touchscreen, 7", 800x480 pixel, PB610-B runtime license
Product Id
1SAP507100R0001
CP607:CP600-eCo, control panel, TFT graphic display, touchscreen, 7", 800x480 pixel, PB610-B runtime license
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about CP607:CP600-eCo, control panel, TFT graphic display, touchscreen, 7", 800x480 pixel, PB610-B runtime license
MRP (Indian Rupees) | 129112 |
---|---|
Type of Protection | IP66, IP20 |
Enclosure depth in mm | 29 |
Interfaces | Ethernet ports - 1 No. - 10/100 Mbit/ USB Host port - 1 No.- ver. 2.0 and serial port - 1 No. - RS 232/485/422 software configurable |
Display Size in Inch | 7.0" |
Faceplate dimension (LxH) in mm | 187 x 147 |
Display type, colors | TFT-LCD, 65536 colors |
Faceplate Depth in mm | 5 |
RUN/STOP Switch | 800 x 480 |
Resolution Pixels | 800 x 480 |
Operating temperature Range | 0 to 50'C |
Operating system | Linux RT |
Operating humidity range | 5 to 85% relative humidity, non-condesing |
Package Gross Weight | 600 grams |
Product Range | HMI |
Invoice Description | CP607:CP600-eCo, control panel, TFT graphic display, touchscreen, 7", 800x480 pixel, PB610-B runtime license |
Commisioning charges | As per terms and conditions agreed with the seller |
After sales support | As per terms and conditions agreed with the seller |
Total GST Percentage | 18.00 |
HSN Number | 9033 00 00 |
Country of origin | Italy/ Taiwan |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹66,356.00
Free delivery
Free Shipping
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹66,356.00
Free delivery
Free Shipping
|
|
Write Your Own Review