Automation & Control
EF19-18.9 Electronic Overload Relay
₹11,309.12
Product Id
1SAX121001R1105
The EF19-0.32 is an self-supplied electronic overload relay, which means no extra external supply is needed. It offers reliable and fast protection for motors in the event of overload or phase failure. Easy to use like a thermal overload relay and compatible with standard motor applications, the electronic overload relay is convincing, above all, due to its wide setting range, high accuracy, high operational temperature range and the possibility to select a trip class (10E, 20E, 30E). Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the contactors. Single mounting kits are available as accessory.The EF19 and EF45 have ATEX and IECEx certification 1)
1) ATEX is valid for products produced from week 42, 2014.
IECEx is valid for products produced from week 15, 2017.
More about EF19-18.9 Electronic Overload Relay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | E-EF |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Number Of Poles | 3 |
| Rated Current (In) | 18.9A |
| Rated Operational Current (Ie) | 18.9A |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Operation Compensated -25 ... +70 degree Celsius, Storage -50 ... +80 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Mounting Type | Mounted on Contactor |
| Package Gross Weight | 0.183 kilogram |
| Package Height | 51.5 millimetre |
| Package Length | 68 millimetre |
| Package Width | 91 millimetre |
| Rated Frequency (f) | Auxiliary Circuit 50 hertz/Auxiliary Circuit 60 hertz/Auxiliary Circuit DC, Main Circuit 50 hertz/Main Circuit 60 hertz |
| Rated Insulation Voltage (Ui) | 690 volt |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 600 volt AC / DC, Main Circuit 690 volt AC |
| Terminal Type | Screw Terminals |
| Setting Range (OLR) | 5.7-18.9A |
| Ampere Rating UL/CSA | 18.9 ampere |
| Invoice Description | EF19-18.9 Electronic Overload Relay 5,7-18,9 A, Trip class adjustable |
| Extended Product Type | EF19-18.9 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹11,309.12 Free delivery |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹11,309.12 Free delivery |
Write Your Own Review


