Automation & Control
E80DU-80 Electronic Overload Relay
₹14,116.00
Product Id
1SAX311001R1101
The E80DU-80 is an self-supplied electronic overload relay, which means no extra external supply is needed. It offers reliable and fast protection for motors in the event of overload or phase failure. Easy to use like a thermal overload relay and compatible with standard motor applications, the electronic overload relay is convincing, above all, due to its wide setting range, high accuracy, high operational temperature range and the possibility to select a trip class (10E, 20E, 30E). Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the contactors. Single mounting kits are available as accessory.
More about E80DU-80 Electronic Overload Relay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | E-EF |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Number Of Poles | 3 |
| Rated Operational Current (Ie) | 80A |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Operation Compensated -25 ... +70 degree Celsius, Storage -25 ... +70 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Mounting Type | Mounted on Contactor |
| Package Gross Weight | 0.847 kilogram |
| Package Height | 79.5 millimetre |
| Package Length | 107 millimetre |
| Package Width | 139 millimetre |
| Rated Frequency (f) | Auxiliary Circuit 50 hertz/Auxiliary Circuit 60 hertz/Auxiliary Circuit DC, Main Circuit 50 hertz/Main Circuit 60 hertz |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 600 volt AC / DC, Main Circuit 1000 volt AC |
| Terminal Type | Screw Terminals |
| Setting Range (OLR) | 27-80A |
| Ampere Rating UL/CSA | 80 ampere |
| Invoice Description | E80DU-80 Electronic Overload Relay 27-80 A, Trip class adjustable |
| Extended Product Type | E80DU-80 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹14,116.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹14,543.00 Free delivery | ||||
| ₹15,612.88 Free delivery | ||||
| ₹43,203.00 Free delivery |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹14,116.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹14,543.00 Free delivery | ||||
| ₹15,612.88 Free delivery | ||||
| ₹43,203.00 Free delivery |
Write Your Own Review


