Automation & Control
EF370-380 Electronic Overload Relay
₹25,404.00
Product Id
1SAX611001R1101
The EF205-210 is an self-supplied electronic overload relay, which means no extra external supply is needed. It offers reliable and fast protection for motors in the event of overload or phase failure. Easy to use like a thermal overload relay and compatible with standard motor applications, the electronic overload relay is convincing, above all, due to its wide setting range, high accuracy, high operational temperature range and the possibility to select a trip class (10E, 20E, 30E). Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the contactors.The EF205 and EF370 have ATEX and IECEx certification 1)
1) ATEX is valid for products produced from week 42, 2014.
IECEx is valid for products produced from week 15, 2017.
More about EF370-380 Electronic Overload Relay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | E-EF |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Number Of Poles | 3 |
| Rated Current (In) | 380A |
| Rated Operational Current (Ie) | 380A |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Operation Compensated -25 ... +70 degree Celsius, Storage -50 ... +85 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Mounting Type | Mounted on Contactor / Single Mounting |
| Package Gross Weight | 1.706 kilogram |
| Package Height | 199 millimetre |
| Package Length | 140 millimetre |
| Package Width | 195 millimetre |
| Rated Frequency (f) | Auxiliary Circuit 50 hertz/Auxiliary Circuit 60 hertz/Auxiliary Circuit DC, Main Circuit 50 hertz/Main Circuit 60 hertz |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 600 volt AC / DC, Main Circuit 1000 volt AC |
| Terminal Type | Screw Terminals |
| Setting Range (OLR) | 115-380A |
| Ampere Rating UL/CSA | 380 ampere |
| Invoice Description | EF370-380 Electronic Overload Relay 115-380 A, Trip class adjustable |
| Extended Product Type | EF370-380 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹25,404.00 Free delivery | ||||
| ₹31,756.16 Free delivery |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹25,404.00 Free delivery | ||||
| ₹31,756.16 Free delivery |
Write Your Own Review


