Automation & Control

TA25DU-0.4M Thermal Overload Relays

₹720.21
- +
More Offers available from 10 sellers starting at INR. 720.21
Product Id
1SAZ211201R2013
Sold and delivered by Pankaj Electricals
TA25DU-0.4M (0.25-0.4A) thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory.

More about TA25DU-0.4M Thermal Overload Relays

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Number of Aux Contacts NC 1
Compatibility TA/TF
Ambient Air Temperature Operation -25 ... +55 degree Celsius, Operation Compensated -25 ... +55 degree Celsius, Storage -40 ... +70 degree Celsius
Rated Insulation Voltage (Ui) 690 volt
Number of Aux Contacts NO 1
Rated Frequency (f) Auxiliary Circuit 50 hertz/Auxiliary Circuit 60 hertz/Auxiliary Circuit DC, Main Circuit 60 hertz/Main Circuit 50 hertz/Main Circuit DC
Setting Range (OLR) 0.25-0.40A
Ampere Rating UL/CSA 0.4 ampere
Terminal Type Screw Terminals
Rated Operational Voltage Auxiliary Circuit 440/500 volt AC / DC, Main Circuit 690 volt AC
Number Of Poles 3
Mounting Type Mounted on Contactor
Package Gross Weight 0.17 kilogram
Product Range TA-TF
Invoice Description TA25DU-0.4M Thermal overload relay Trip class 10A, 0.25-0.4A
Package Height 82 millimetre
Package Length 47 millimetre
Package Width 98 millimetre
Max Operating Voltage UL/CSA Main Circuit 600 volt AC
Extended Product Type TA25DU-0.4M
Rated Operational Current (Ie) 0.4A
Total GST Percentage 18.00
HSN Number 85364900
Country of origin Bulgaria (BG) - Imported by ABB India Limited
All Offers
Seller Qty Price Landing Price
Pankaj Electricals
94.8% of 100
94.8% positive evaluations
₹720.21
Free delivery
    System Controls and Switchgears
    94.2% of 100
    94.2% positive evaluations
    ₹794.38
    + ₹70.00 shipping
      Suman Electric Udyogs P Ltd
      100% of 100
      100% positive evaluations
      ₹863.76
      Free delivery
        EBASCO MARKETING
        98.4% of 100
        98.4% positive evaluations
        ₹870.60
        Free delivery
          ANS ELECTRIC LLP
          45% of 100
          45% positive evaluations
          ₹938.57
          + ₹50.00 shipping
            Dynatech Engineers
            97.8% of 100
            97.8% positive evaluations
            ₹1,024.24
            + ₹100.00 shipping
              Purva Vashi Electricals & Services Pvt. Ltd.
              93.4% of 100
              93.4% positive evaluations
              ₹1,062.00
              Free delivery
                Micronova Impex Pvt Ltd
                92.4% of 100
                92.4% positive evaluations
                ₹1,100.00
                + ₹50.00 shipping
                  PIGEON AGENCY
                  97% of 100
                  97% positive evaluations
                  ₹1,101.06
                  + ₹70.00 shipping
                    Vashi Integrated Solutions Limited
                    97.8% of 100
                    97.8% positive evaluations
                    ₹1,176.00
                    + ₹70.00 shipping
                      Download
                      Declaration of Conformity - CE Click Here
                      All Offers
                      Seller Qty Price Landing Price
                      Pankaj Electricals
                      94.8% of 100
                      94.8% positive evaluations
                      ₹720.21
                      Free delivery
                        System Controls and Switchgears
                        94.2% of 100
                        94.2% positive evaluations
                        ₹794.38
                        + ₹70.00 shipping
                          Suman Electric Udyogs P Ltd
                          100% of 100
                          100% positive evaluations
                          ₹863.76
                          Free delivery
                            EBASCO MARKETING
                            98.4% of 100
                            98.4% positive evaluations
                            ₹870.60
                            Free delivery
                              ANS ELECTRIC LLP
                              45% of 100
                              45% positive evaluations
                              ₹938.57
                              + ₹50.00 shipping
                                Dynatech Engineers
                                97.8% of 100
                                97.8% positive evaluations
                                ₹1,024.24
                                + ₹100.00 shipping
                                  Purva Vashi Electricals & Services Pvt. Ltd.
                                  93.4% of 100
                                  93.4% positive evaluations
                                  ₹1,062.00
                                  Free delivery
                                    Micronova Impex Pvt Ltd
                                    92.4% of 100
                                    92.4% positive evaluations
                                    ₹1,100.00
                                    + ₹50.00 shipping
                                      PIGEON AGENCY
                                      97% of 100
                                      97% positive evaluations
                                      ₹1,101.06
                                      + ₹70.00 shipping
                                        Vashi Integrated Solutions Limited
                                        97.8% of 100
                                        97.8% positive evaluations
                                        ₹1,176.00
                                        + ₹70.00 shipping
                                          Write Your Own Review
                                          You're reviewing:TA25DU-0.4M Thermal Overload Relays
                                          Copyright © 2025 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.