Automation & Control
TA25DU-1.8M Thermal Overload Relays
Product Id
1SAZ211201R2025
TA25DU-1.8M (1.3-1.8A) thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory.
More about TA25DU-1.8M Thermal Overload Relays
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Number of Aux Contacts NC | 1 |
Compatibility | TA/TF |
Ambient Air Temperature | Operation -25 ... +55 degree Celsius, Operation Compensated -25 ... +55 degree Celsius, Storage -40 ... +70 degree Celsius |
Rated Insulation Voltage (Ui) | 690 volt |
Number of Aux Contacts NO | 1 |
Rated Frequency (f) | Auxiliary Circuit 50 hertz/Auxiliary Circuit 60 hertz/Auxiliary Circuit DC, Main Circuit 60 hertz/Main Circuit 50 hertz/Main Circuit DC |
Setting Range (OLR) | 1.30-1.80A |
Ampere Rating UL/CSA | 1.8 ampere |
Terminal Type | Screw Terminals |
Rated Operational Voltage | Auxiliary Circuit 440/500 volt AC / DC, Main Circuit 690 volt AC |
Number Of Poles | 3 |
Mounting Type | Mounted on Contactor |
Package Gross Weight | 0.17 kilogram |
Product Range | MV Relays |
Invoice Description | TA25DU-1.8M Thermal overload relay Trip class 10A, 1.3-1.8A |
Package Height | 82 millimetre |
Package Length | 47 millimetre |
Package Width | 98 millimetre |
Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
Extended Product Type | TA25DU-1.8M |
Rated Operational Current (Ie) | 1.8A |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹970.00
+ ₹100.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹970.00
+ ₹100.00 shipping
|
|
Write Your Own Review