Automation & Control

TA25DU-4.0M Thermal Overload Relays

₹782.34
+ ₹70.00 shipping
- +
More Offers available from 14 sellers starting at INR. 782.34
Product Id
1SAZ211201R2033
Sold and delivered by System Controls and Switchgears
TA25DU-4.0M (2.8-4.0A) thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory.

More about TA25DU-4.0M Thermal Overload Relays

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Number of Aux Contacts NC 1
Compatibility TA/TF
Ambient Air Temperature Operation -25 ... +55 degree Celsius, Operation Compensated -25 ... +55 degree Celsius, Storage -40 ... +70 degree Celsius
Rated Insulation Voltage (Ui) 690 volt
Number of Aux Contacts NO 1
Rated Frequency (f) Auxiliary Circuit 50 hertz/Auxiliary Circuit 60 hertz/Auxiliary Circuit DC, Main Circuit 60 hertz/Main Circuit 50 hertz/Main Circuit DC
Setting Range (OLR) 2.80-4.00A
Ampere Rating UL/CSA 4 ampere
Terminal Type Screw Terminals
Rated Operational Voltage Auxiliary Circuit 440/500 volt AC / DC, Main Circuit 690 volt AC
Number Of Poles 3
Mounting Type Mounted on Contactor
Package Gross Weight 0.17 kilogram
Product Range TA-TF
Invoice Description TA25DU-4.0M Thermal overload relay Trip class 10A, 2.8-4.0A
Package Height 82 millimetre
Package Length 47 millimetre
Package Width 98 millimetre
Max Operating Voltage UL/CSA Main Circuit 600 volt AC
Extended Product Type TA25DU-4.0M
Rated Operational Current (Ie) 4A
Total GST Percentage 18.00
HSN Number 85364900
Country of origin Bulgaria (BG) - Imported by ABB India Limited
All Offers
Seller Qty Price Landing Price
System Controls and Switchgears
94.2% of 100
94.2% positive evaluations
₹782.34
+ ₹70.00 shipping
    Paramount Industrial Corporation
    96.4% of 100
    96.4% positive evaluations
    ₹844.00
    + ₹100.00 shipping
      Omega Power Controls
      95% of 100
      95% positive evaluations
      ₹864.00
      + ₹250.00 shipping
        Vihaan Technologies
        100% of 100
        100% positive evaluations
        ₹891.00
        + ₹25.00 shipping
          JKR SOLUTIONS
          100% of 100
          100% positive evaluations
          ₹915.68
          + ₹200.00 shipping
            Prakash Electrical Enterprises Pvt. Ltd.
            93.2% of 100
            93.2% positive evaluations
            ₹917.57
            + ₹100.00 shipping
              Shree Narayan Sales & Services
              ₹928.54
              Free delivery
                ANS ELECTRIC LLP
                45% of 100
                45% positive evaluations
                ₹938.57
                + ₹50.00 shipping
                  Electromart
                  94.2% of 100
                  94.2% positive evaluations
                  ₹971.73
                  Free delivery
                    D.J. Associates
                    ₹973.03
                    + ₹100.00 shipping
                      Dynatech Engineers
                      97.8% of 100
                      97.8% positive evaluations
                      ₹1,024.24
                      + ₹100.00 shipping
                        K G INDUSTRIAL PRODUCT
                        100% of 100
                        100% positive evaluations
                        ₹1,030.14
                        Free delivery
                          V D Electrical & Engineering Co.
                          ₹1,123.00
                          + ₹80.00 shipping
                            Vashi Integrated Solutions Limited
                            97.8% of 100
                            97.8% positive evaluations
                            ₹1,196.00
                            + ₹70.00 shipping
                              Download
                              Declaration of Conformity - CE Click Here
                              All Offers
                              Seller Qty Price Landing Price
                              System Controls and Switchgears
                              94.2% of 100
                              94.2% positive evaluations
                              ₹782.34
                              + ₹70.00 shipping
                                Paramount Industrial Corporation
                                96.4% of 100
                                96.4% positive evaluations
                                ₹844.00
                                + ₹100.00 shipping
                                  Omega Power Controls
                                  95% of 100
                                  95% positive evaluations
                                  ₹864.00
                                  + ₹250.00 shipping
                                    Vihaan Technologies
                                    100% of 100
                                    100% positive evaluations
                                    ₹891.00
                                    + ₹25.00 shipping
                                      JKR SOLUTIONS
                                      100% of 100
                                      100% positive evaluations
                                      ₹915.68
                                      + ₹200.00 shipping
                                        Prakash Electrical Enterprises Pvt. Ltd.
                                        93.2% of 100
                                        93.2% positive evaluations
                                        ₹917.57
                                        + ₹100.00 shipping
                                          Shree Narayan Sales & Services
                                          ₹928.54
                                          Free delivery
                                            ANS ELECTRIC LLP
                                            45% of 100
                                            45% positive evaluations
                                            ₹938.57
                                            + ₹50.00 shipping
                                              Electromart
                                              94.2% of 100
                                              94.2% positive evaluations
                                              ₹971.73
                                              Free delivery
                                                D.J. Associates
                                                ₹973.03
                                                + ₹100.00 shipping
                                                  Dynatech Engineers
                                                  97.8% of 100
                                                  97.8% positive evaluations
                                                  ₹1,024.24
                                                  + ₹100.00 shipping
                                                    K G INDUSTRIAL PRODUCT
                                                    100% of 100
                                                    100% positive evaluations
                                                    ₹1,030.14
                                                    Free delivery
                                                      V D Electrical & Engineering Co.
                                                      ₹1,123.00
                                                      + ₹80.00 shipping
                                                        Vashi Integrated Solutions Limited
                                                        97.8% of 100
                                                        97.8% positive evaluations
                                                        ₹1,196.00
                                                        + ₹70.00 shipping
                                                          Write Your Own Review
                                                          You're reviewing:TA25DU-4.0M Thermal Overload Relays
                                                          Copyright © 2025 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.