Automation & Control
TA80DU-52M Thermal Overload Relay 36 ... 52 A
₹3,809.04
+ ₹100.00 shipping
Product Id
1SAZ331201R2004
TA80DU-52M (36.0-52.0A) thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory.
More about TA80DU-52M Thermal Overload Relay 36 ... 52 A
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Number of Aux Contacts NC | 1 |
Compatibility | TA/TF |
Ambient Air Temperature | Operation -25 ... +55 degree Celsius |
Rated Insulation Voltage (Ui) | 690 volt |
Number of Aux Contacts NO | 1 |
Rated Frequency (f) | Auxiliary Circuit 50 hertz |
Terminal Type | Screw Terminals |
Number Of Poles | 3 |
Mounting Type | Mounted on Contactor |
Package Gross Weight | 0.405 kilogram |
Product Range | TA/TF |
Invoice Description | TA80DU-52M Thermal overload relay Trip class 10A, 36.0-52.0A |
Package Height | 90 millimetre |
Package Length | 125 millimetre |
Package Width | 105 millimetre |
Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
Extended Product Type | TA80DU-52M |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,809.04
+ ₹100.00 shipping
|
|
||
|
₹4,094.72
+ ₹70.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,809.04
+ ₹100.00 shipping
|
|
||
|
₹4,094.72
+ ₹70.00 shipping
|
|
Write Your Own Review