Automation & Control
TA110DU-90M Thermal Overload Relay 65 ... 90 A
₹4,908.80
+ ₹70.00 shipping
Product Id
1SAZ411201R2001
TA110DU-90M Thermal Overload Relay Trip class 10A, 65.0-90.0A
More about TA110DU-90M Thermal Overload Relay 65 ... 90 A
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Number of Aux Contacts NC | 1 |
Compatibility | TA/TF |
Ambient Air Temperature | Operation -25 ... +55 degree Celsius |
Rated Insulation Voltage (Ui) | 690 volt |
Number of Aux Contacts NO | 1 |
Rated Frequency (f) | Auxiliary Circuit 50 hertz |
Terminal Type | Screw Terminals |
Number Of Poles | 3 |
Mounting Type | Mounted on Contactor |
Package Gross Weight | 0.875 kilogram |
Product Range | TA/TF |
Invoice Description | TA110DU-90M Thermal Overload Relay Trip class 10A, 65.0-90.0A |
Package Height | 133 millimetre |
Package Length | 151 millimetre |
Package Width | 165 millimetre |
Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
Extended Product Type | TA110DU-90M |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,908.80
+ ₹70.00 shipping
|
|
||
|
₹5,085.00
+ ₹100.00 shipping
|
|
||
|
₹6,164.32
+ ₹100.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,908.80
+ ₹70.00 shipping
|
|
||
|
₹5,085.00
+ ₹100.00 shipping
|
|
||
|
₹6,164.32
+ ₹100.00 shipping
|
|
Write Your Own Review