Automation & Control
TA110DU-110M Thermal Overload Relay 80 ... 110 A
₹7,646.00
Product Id
1SAZ411201R2002
TA110DU-110M Thermal Overload Relay Trip class 10A, 80.0-110.0A
More about TA110DU-110M Thermal Overload Relay 80 ... 110 A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TA/TF |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Number Of Poles | 3 |
| Ambient Air Temperature | Operation -25 ... +55 degree Celsius |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Mounting Type | Mounted on Contactor |
| Package Gross Weight | 0.88 kilogram |
| Package Height | 133 millimetre |
| Package Length | 151 millimetre |
| Package Width | 165 millimetre |
| Rated Frequency (f) | Auxiliary Circuit 50 hertz |
| Rated Insulation Voltage (Ui) | 690 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | TA110DU-110M Thermal Overload Relay Trip class 10A, 80.0-110.0A |
| Extended Product Type | TA110DU-110M |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,646.00 + ₹100.00 shipping | ||||
| ₹7,646.40 + ₹120.00 shipping | ||||
| ₹7,885.35 + ₹70.00 shipping | ||||
| ₹8,603.00 + ₹50.00 shipping | ||||
| ₹8,721.68 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,646.00 + ₹100.00 shipping | ||||
| ₹7,646.40 + ₹120.00 shipping | ||||
| ₹7,885.35 + ₹70.00 shipping | ||||
| ₹8,603.00 + ₹50.00 shipping | ||||
| ₹8,721.68 Free delivery |
Write Your Own Review


