Automation & Control
TF65-33 Thermal Overload Relay
Out of stock
Product Id
1SAZ811201R1002
The TF65-33 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory.
More about TF65-33 Thermal Overload Relay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TA-TF |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Number Of Poles | 3 |
| Rated Current (In) | 33A |
| Rated Operational Current (Ie) | 33A |
| Ambient Air Temperature | Operation -40 ... +70 degree Celsius, Operation Compensated -40 ... +70 degree Celsius, Storage -50 ... +80 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Mounting Type | Mounted on Contactor |
| Package Gross Weight | 0.456 kilogram |
| Package Height | 121 millimetre |
| Package Length | 82 millimetre |
| Package Width | 123 millimetre |
| Rated Frequency (f) | Auxiliary Circuit 50 hertz/Auxiliary Circuit 60 hertz/Auxiliary Circuit DC, Main Circuit 50 hertz/Main Circuit 60 hertz |
| Rated Insulation Voltage (Ui) | 690 volt |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 600 volt AC / DC, Main Circuit 690 volt AC/Main Circuit 440 volt DC |
| Terminal Type | Screw Terminals |
| Setting Range (OLR) | 25-33A |
| Ampere Rating UL/CSA | 33 ampere |
| Invoice Description | TF65-33 Thermal Overload Relay Trip Class 10, 25-33A |
| Extended Product Type | TF65-33 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


