Automation & Control
NFZ40E-22 48-130V50/60HZ-DC Contactor Relay
Product Id
1SBH136001R2240
NFZ contactor relays are used for switching auxiliary and control circuits. NFZ contactor relays include an electronic coil interface accepting a wide control voltage Uc min. ... Uc max. Only four coils cover control voltages between 24...250 V 50/60 Hz or 12...250 V DC. NF contactor relays can manage large control voltage variations. One coil can be used for different control voltages used worldwide without any coil change NFZ contactor relays allow direct control by PLC-output ≥ 24 V DC 500 mA and obtain a reduced holding coil consumption. NFZ contactor relays withstand short voltage dips and voltage sags (SEMI F47-0706 compliance) between 24...250 V 50/60 Hz NFZ contactor relays have built-in surge protection and do not require additional surge suppressors - Poles: 4-pole contactor relays - Control Circuit: AC or DC operated - Accessories: a wide range of Accessories is available.
More about NFZ40E-22 48-130V50/60HZ-DC Contactor Relay
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Auxilary Contactors |
Mounted Aux Contacts | 4 NO, 0 NC |
Max Mechanical Switching Frequency | 6000 cycles per hour |
Max Electrical Switching Frequency | AC-15 1200 cycles per hour, DC-13 900 cycles per hour |
Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-5-1, q = 40 °C 16 ampere |
Terminal Type | Screw Terminals |
Rated Operational Voltage | Auxiliary Circuit 690 volt, Main Circuit 690 volt |
Operate Time | Between Coil De-energization and NC Contact Closing 13 ... 98 millisecond, Between Coil De-energization and NO Contact Opening 11 ... 95 millisecond, Between Coil Energization and NC Contact Opening 38 ... 90 millisecond, Between Coil Energization and NO |
Rated Control Circuit Voltage (Uc) | 50 Hz 48-130V; 50 Hz / 60 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V |
Rated Operational Current DC-13 (Ie) | (125 V) 0.55 A / 69 watt, (24 V) 6 A / 144 watt, (250 V) 0.27 A / 68 watt, (48 V) 2.8 A / 134 watt, (72 V) 1 A / 72 watt, (110 V) 0.55 A / 60 watt, (220 V) 0.27 A / 60 watt, (400 V) 0.15 A / 60 watt, (500 V) 0.13 A / 65 watt, (600 V) 0.1 A / 60 watt |
Rated Operational Current AC-15 (Ie) | (220 / 240 V) 4 ampere, (24 / 127 V) 6 ampere, (500 V) 2 ampere, (690 V) 2 ampere, (400 / 440 V) 3 ampere |
Rated Frequency (f) | Auxiliary Circuit 50 / 60 hertz |
Number of Aux Contacts NO | 4 |
Rated Short-time Withstand Current (Icw) | for 0.1 s 140 ampere, for 1 s 100 ampere |
Package Width | 87 millimetre |
Package Length | 79 millimetre |
Package Height | 47 millimetre |
Invoice Description | NFZ40E-22 48-130V50/60HZ-DC Contactor Relay |
Product Range | Auxilary Contactors |
Package Gross Weight | 0.31 kilogram |
Extended Product Type | NFZ40E-22 |
Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Near Contactor for Operation in Free Air -40 ... +70 degree Celsius |
Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt, acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 volt |
Product Class | Block ContactorsBlock Contactors |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | France (FR) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
CCC Certificate | Click Here |
Write Your Own Review