Automation & Control
NFZ40E-23 100-250V50/60HZ-DC Contactor Relay
Out of stock
Product Id
1SBH136001R2340
NFZ contactor relays are used for switching auxiliary and control circuits. NFZ contactor relays include an electronic coil interface accepting a wide control voltage Uc min. ... Uc max. Only four coils cover control voltages between 24...250 V 50/60 Hz or 12...250 V DC. NF contactor relays can manage large control voltage variations. One coil can be used for different control voltages used worldwide without any coil change NFZ contactor relays allow direct control by PLC-output ≥ 24 V DC 500 mA and obtain a reduced holding coil consumption. NFZ contactor relays withstand short voltage dips and voltage sags (SEMI F47-0706 compliance) between 24...250 V 50/60 Hz NFZ contactor relays have built-in surge protection and do not require additional surge suppressors - Poles: 4-pole contactor relays - Control Circuit: AC or DC operated - Accessories: a wide range of Accessories is available.
More about NFZ40E-23 100-250V50/60HZ-DC Contactor Relay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | Auxilary Contactors |
| Mounted Aux Contacts | 4 NO, 0 NC |
| Max Electrical Switching Frequency | AC-15 1200 cycles per hour |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-5-1, q = 40 °C 16 ampere |
| Terminal Type | Screw Terminals |
| Rated Operational Voltage | Main Circuit 690 volt |
| Operate Time | Between Coil De-energization and NC Contact Closing 13 ... 98 millisecond |
| Rated Operational Current DC-13 (Ie) | (125 V) 0.55 A / 69 watt |
| Rated Operational Current AC-15 (Ie) | (220 / 240 V) 4 ampere |
| Rated Frequency (f) | Auxiliary Circuit 50 / 60 hertz |
| Number of Aux Contacts NO | 4 |
| Rated Short-time Withstand Current (Icw) | for 0.1 s 140 ampere |
| Package Width | 87 millimetre |
| Package Length | 79 millimetre |
| Package Height | 47 millimetre |
| Invoice Description | NFZ40E-23 100-250V50/60HZ-DC Contactor Relay |
| Product Range | Auxilary Contactors |
| Package Gross Weight | 0.31 kilogram |
| Extended Product Type | NFZ40E-23 |
| Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt |
| Product Class | Block ContactorsBlock Contactors |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Country of origin | France (FR) - Imported by ABB India Limited |
| RoHS Information | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| CCC Certificate | Click Here |
Write Your Own Review



