Automation & Control
NF22E-12 48-130V50/60HZ-DC Contactor Relay
₹1,292.00
Product Id
1SBH137001R1222
NF contactor relays are used for switching auxiliary and control circuits. NF contactor relays include an electronic coil interface accepting a wide control voltage Uc min. ... Uc max. Only four coils cover control voltages between 24...500 V 50/60 Hz or 20...500 V DC. NF contactor relays can manage large control voltage variations. One coil can be used for different control voltages used worldwide without any coil change. NF contactor relays have built-in surge protection and do not require additional surge suppressors. - Poles: 4-pole contactor relays (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1 and including the "Mechanically Linked" symbol on the contactor relay side) - Control Circuit: AC or DC operated - Accessories: a wide range of Accessories is available.
More about NF22E-12 48-130V50/60HZ-DC Contactor Relay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | Auxilary Contactors |
| Mounted Aux Contacts | 2 NO, 2 NC |
| Max Mechanical Switching Frequency | 6000 cycles per hour |
| Max Electrical Switching Frequency | AC-15 1200 cycles per hour, DC-13 900 cycles per hour |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-5-1, q = 40 °C 16 ampere |
| Terminal Type | Screw Terminals |
| Rated Operational Voltage | Auxiliary Circuit 690 volt, Main Circuit 690 volt |
| Operate Time | Between Coil De-energization and NC Contact Closing 13 ... 98 millisecond, Between Coil De-energization and NO Contact Opening 11 ... 95 millisecond, Between Coil Energization and NC Contact Opening 38 ... 90 millisecond, Between Coil Energization and NO |
| Rated Control Circuit Voltage (Uc) | 50 Hz 48-130V; 50 Hz / 60 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V |
| Rated Operational Current DC-13 (Ie) | (125 V) 0.55 A / 69 watt, (24 V) 6 A / 144 watt, (250 V) 0.27 A / 68 watt, (48 V) 2.8 A / 134 watt, (72 V) 1 A / 72 watt, (110 V) 0.55 A / 60 watt, (220 V) 0.27 A / 60 watt, (400 V) 0.15 A / 60 watt, (500 V) 0.13 A / 65 watt, (600 V) 0.1 A / 60 watt |
| Rated Operational Current AC-15 (Ie) | (220 / 240 V) 4 ampere, (24 / 127 V) 6 ampere, (500 V) 2 ampere, (690 V) 2 ampere, (400 / 440 V) 3 ampere |
| Rated Frequency (f) | Auxiliary Circuit 50 / 60 hertz |
| Number of Aux Contacts NO | 2 |
| Rated Short-time Withstand Current (Icw) | for 0.1 s 140 ampere, for 1 s 100 ampere |
| Package Width | 87 millimetre |
| Package Length | 79 millimetre |
| Package Height | 47 millimetre |
| Invoice Description | NF22E-12 48-130V50/60HZ-DC Contactor Relay |
| Product Range | Auxilary Contactors |
| Package Gross Weight | 0.27 kilogram |
| Extended Product Type | NF22E-12 |
| Number of Aux Contacts NC | 2 |
| Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Near Contactor for Operation in Free Air -40 ... +70 degree Celsius |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt, acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 volt |
| Product Class | Block ContactorsBlock Contactors |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Country of origin | France (FR) - Imported by ABB India Limited |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,292.00 Free delivery | ||||
| ₹1,310.00 Free delivery | ||||
| ₹1,352.99 Free delivery | ||||
| ₹1,291.42 + ₹70.00 shipping | ||||
| ₹1,271.00 + ₹100.00 shipping |
| Declaration of Conformity - CE | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,292.00 Free delivery | ||||
| ₹1,310.00 Free delivery | ||||
| ₹1,352.99 Free delivery | ||||
| ₹1,291.42 + ₹70.00 shipping | ||||
| ₹1,271.00 + ₹100.00 shipping |
Write Your Own Review


