Automation & Control
AF26-40-00-14 250-500V50/60HZ-DC Contactor
Out of stock
Product Id
1SBL237201R1400
AF26 4-pole contactors are used for controlling power circuits up to 690 V AC and 440 V DC. They are mainly used for controlling non-inductive or slightly inductive loads (i.e. resistance furnaces...). AF... contactors include an electronic coil interface accepting a wide control voltage Uc min. ... Uc max. Only four coils cover control voltages between 24...500 V 50/60 Hz or 20...500 V DC. AF contactors can manage large control voltage variations. One coil can be used for different control voltages used worldwide without any coil change. AF contactors have built-in surge protection and do not require additional surge suppressors. The AF... series 4-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 4 N.O. main poles, front and side-mounted add-on auxiliary contact blocks (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1. N.C. mirror contacts compliant with Annex F of IEC 60947-4-1) - Control circuit: AC or DC operated - Accessories: a wide range of accessories is available.
More about AF26-40-00-14 250-500V50/60HZ-DC Contactor
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Number of Main Contacts NO | 4 |
Compatibility | AF Contactors |
Mounted Aux Contacts | 0 NO, 0 NC |
Max Mechanical Switching Frequency | 3600 cycles per hour |
Max Electrical Switching Frequency | AC-1 600 cycles per hour |
Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-4-1, Open Contactors q = 40 °C 55 ampere |
Terminal Type | Screw Terminals |
Rated Operational Voltage | Main Circuit 690 volt |
Operate Time | Between Coil De-energization and NC Contact Closing 13 ... 98 millisecond, Between Coil De-energization and NO Contact Opening 11 ... 95 millisecond, Between Coil Energization and NC Contact Opening 38 ... 90 millisecond, Between Coil Energization and NO |
Rated Control Circuit Voltage (Uc) | 50 Hz 250-500V; 50 Hz / 60 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V |
Rated Operational Power AC-3 (Pe) | (220 / 230 / 240 V) 5.5 KWT, (415 V) 11 KWT, (440 V) 11 KWT, (500 V) 11 KWT, (690 V) 9 KWT, (400 V) 11 KWT |
Rated Operational Current AC-3 (Ie) | (220 / 230 / 240 V) 60 °C 23.2 ampere, (380 / 400 V) 60 °C 22 ampere, (415 V) 60 °C 21.2 ampere, (440 V) 60 °C 20 ampere, (500 V) 60 °C 17.6 ampere, (690 V) 60 °C 10.5 ampere |
Rated Operational Current AC-1 (Ie) | (690 V) 40 °C 45 ampere, (690 V) 60 °C 40 ampere, (690 V) 70 °C 32 ampere |
Rated Frequency (f) | Main Circuit 50 / 60 hertz |
Rated Short-time Withstand Current (Icw) | at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 300 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 55 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 150 ampere, at 40 °C Ambient Temp, in Free Air, from |
Package Width | 87 millimetre |
Package Length | 103 millimetre |
Package Height | 47 millimetre |
Invoice Description | AF26-40-00-14 250-500V50/60HZ-DC Contactor |
Product Range | AF Contactors |
Package Gross Weight | 0.4 kilogram |
Extended Product Type | AF26-40-00-14 |
General Use Rating UL/CSA | (600 V AC) 45 ampere |
Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Near Contactor for Operation in Free Air -40 ... +70 degree Celsius |
Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt, acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 690 volt |
Product Class | Block ContactorsBlock Contactors |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | France (FR) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
CCC Certificate | Click Here |
Write Your Own Review