Automation & Control
A26-22-00 24V 50Hz / 24V 60Hz Contactor
Out of stock
Product Id
1SBL241501R8100
A26 4-pole contactors are mainly used for controlling non-inductive or slightly inductive loads (i.e. resistance furnaces...) and generally for controlling power circuits up to 690 V AC and 440 V DC. The contactors can also be used for many other applications such lighting... The A... series 4-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 2 N.O. + 2 N.C. main poles, front and side-mounted add-on auxiliary contact blocks - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.
More about A26-22-00 24V 50Hz / 24V 60Hz Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | A Contactors |
| Rated Control Circuit Voltage (Uc) | 50 Hz 24V; 60 Hz 24V |
| Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Near Contactor for Operation in Free Air (Uc) -40 ... +70 degree Celsius, Near Contactor for Operation in Free Air (0.85 ... 1.1 Uc) -40 ... +55 degree Celsius |
| Coil Consumption | Holding at Max. Rated Control Circuit Voltage 50 Hz 12 3 volt - ampere, Holding at Max. Rated Control Circuit Voltage 60 Hz 12 3 volt - ampere, Pull-in at Max. Rated Control Circuit Voltage 50 Hz 125 volt - ampere, Pull-in at Max. Rated Control Circuit Vo |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-4-1, Open Contactors q = 40 °C 45 ampere |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Max Electrical Switching Frequency | AC-1 600 cycles per hour, AC-2 / AC-4 300 cycles per hour, AC-3 1200 cycles per hour |
| Max Mechanical Switching Frequency | 3600 cycles per hour |
| Number of Main Contacts NC | 2 |
| Number of Main Contacts NO | 2 |
| Operate Time | Between Coil De-energization and NC Contact Closing 7 ... 14 millisecond, Between Coil De-energization and NO Contact Opening 4 ... 11 millisecond, Between Coil Energization and NC Contact Opening 6 ... 18 millisecond, Between Coil Energization and NO Con |
| Package Gross Weight | 0.61 kilogram |
| Package Height | 61 millimetre |
| Package Length | 115 millimetre |
| Package Width | 101 millimetre |
| Product Class | Block Contactors |
| Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1 | 8 x Ie AC-3 |
| Rated Frequency Limits | 25 ... 400 hertz |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt, acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 volt |
| Rated Operational Current AC-1 (Ie) | (690 V) 40 °C 45 ampere, (690 V) 55 °C 40 ampere, (690 V) 70 °C 32 ampere |
| Automation & Control Rated Operational Voltage | Main Circuit 690 volt |
| Terminal Type | Screw Terminals |
| Rated Making Capacity AC-3 acc. to IEC 60947-4-1 | 10 x Ie AC-3 |
| Invoice Description | A26-22-00 24V 50Hz / 24V 60Hz Contactor |
| Extended Product Type | A26-22-00 24V 50Hz / 24V 60Hz |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


