Automation & Control
AF40-40-00-14 250-500V50/60HZ-DC Contactor
Out of stock
Product Id
1SBL347201R1400
AF40 4-pole contactors are used for controlling power circuits up to 690 V AC and 440 V DC. They are mainly used for controlling non-inductive or slightly inductive loads (i.e. resistance furnaces...). AF... contactors include an electronic coil interface accepting a wide control voltage Uc min. ... Uc max. Only four coils cover control voltages between 24...500 V 50/60 Hz or 20...500 V DC. AF contactors can manage large control voltage variations. One coil can be used for different control voltages used worldwide without any coil change. AF contactors have built-in surge protection and do not require additional surge suppressors. The AF... series 4-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 4 N.O. main poles, front and side-mounted add-on auxiliary contact blocks (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1. N.C. mirror contacts compliant with Annex F of IEC 60947-4-1) - Control circuit: AC or DC operated - Accessories: a wide range of accessories is available.
More about AF40-40-00-14 250-500V50/60HZ-DC Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Rated Control Circuit Voltage (Uc) | 50 Hz 250-500V; 50 Hz / 60 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V |
| Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Near Contactor for Operation in Free Air -40 ... +70 degree Celsius |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-4-1, Open Contactors q = 40 °C 105 ampere |
| Country of Origin | France (FR) - Imported by ABB India Limited |
| Full Load Amps Motor Use | (440 ... 480 V AC) Three Phase 30 ampere, (550 ... 600 V AC) Three Phase 40 ampere, (120 V AC) Single Phase 3 ampere, (200 ... 208 V AC) Three Phase 10 ampere, (220 ... 240 V AC) Three Phase 15 ampere, (240 V AC) Single Phase 7-1/2 ampere |
| General Use Rating UL/CSA | (600 V AC) 60 ampere |
| Horsepower Rating UL/CSA | (220 ... 240 V AC) Three Phase 15 hp, (440 ... 480 V AC) Three Phase 30 hp, (550 ... 600 V AC) Three Phase 40 hp, (120 V AC) Single Phase 3 hp, (200 ... 208 V AC) Three Phase 10 hp, (240 V AC) Single Phase 7-1/2 hp |
| Max Electrical Switching Frequency | AC-1 600 cycles per hour |
| Max Mechanical Switching Frequency | 3600 cycles per hour |
| Number of Main Contacts NO | 4 |
| Package Gross Weight | 1.27 kilogram |
| Package Height | 103 millimetre |
| Package Length | 150 millimetre |
| Package Width | 150 millimetre |
| Product Class | Block Contactors |
| Rated Frequency (f) | Main Circuit 50 / 60 hertz |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt, acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 690 volt |
| Mounted Aux Contacts | 0 NO, 0 NC |
| Rated Operational Current AC-1 (Ie) | (690 V) 40 °C 70 ampere, (690 V) 60 °C 60 ampere, (690 V) 70 °C 50 ampere |
| Rated Operational Current AC-3 (Ie) | (220 / 230 / 240 V) 60 °C 40 ampere, (380 / 400 V) 60 °C 40 ampere, (415 V) 60 °C 40 ampere, (440 V) 60 °C 40 ampere, (500 V) 60 °C 35 ampere, (690 V) 60 °C 25 ampere |
| Rated Operational Power AC-3 (Pe) | (220 / 230 / 240 V) 11 KWT, (380 / 400 V) 18.5 KWT, (415 V) 22 KWT, (440 V) 22 KWT, (500 V) 22 KWT, (690 V) 22 KWT |
| Automation & Control Rated Operational Voltage | Main Circuit 690 volt |
| Rated Short-time Withstand Current (Icw) | at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 600 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 110 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 250 ampere, at 40 °C Ambient Temp, in Free Air, fro |
| Terminal Type | Screw Terminals |
| Invoice Description | AF40-40-00-14 250-500V50/60HZ-DC Contactor |
| Extended Product Type | AF40-40-00-14 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| UL Certificate | Click Here |
Write Your Own Review


