AF75-30-00 100-250V 50Hz / 100-250V 60Hz / 100-250V DC Contactor
₹11,560.00
Product Id
1SBL417001R7000
AF75-30-00 100-250V 50Hz / 100-250V 60Hz / 100-250V DC Contactor
More about AF75-30-00 100-250V 50Hz / 100-250V 60Hz / 100-250V DC Contactor
| Extended Product Type | CONTACTOR |
|---|---|
| Product Range | AF Contactors |
| Package Gross Weight | 1.5KG |
| Package Height | 110 mm |
| Package Length | 108 mm |
| Package Width | 70 mm |
| Invoice Description | AF75-30-00 100-250V 50Hz / 100-250V 60Hz / 100-250V DC Contactor |
| Total GST Percentage | 18.00 |
| HSN Number | 85365010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹11,560.00 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹11,560.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


